Voltage Monitoring Relay

350

  • Electrical Characteristics
    • Catalog # 350200
    • Input
      Voltage (V)
      190 - 240 Vac
    • Output
      Form
      SPDT
    • Termination Type Torque: 7 in-lbs; Wire Size: 12 - 18 AWG
    • Mounting Method #8 screws
    • Dimensions 2.93 H x 5.27 W x 2.95 D in. (74.4 x 133.9 x 74.9 mm)
    • Weight (lbs/g) 0 Kg
    • Input AC Line Frequency (Hz) 50 / 60 (50 will increase all delay timers by 20%)
    • Maximum Input Power 5
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 15 A
    • Restart Delay Range After a Fault: 2 s; After a Complete Power Loss: 2 s
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Trip Delay Range Under Voltage: 4 s; Unbalance/Phase faults: 2 s
    • Trip Point Accuracy (%) ±1%
    • Undervoltage Reset Voltage (%) 93%
    • Undervoltage Trip Voltage 90%
    • Voltage Unbalance Reset (%) 4.50%
    • Voltage Unbalance Trip Point (%) 6%
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 3502002
    • Input
      Voltage (V)
      190 - 240 Vac
    • Output
      Form
      SPDT
    • Termination Type Torque: 7 in-lbs; Wire Size: 12 - 18 AWG
    • Mounting Method #8 screws
    • Dimensions 2.93 H x 5.27 W x 2.95 D in. (74.4 x 133.9 x 74.9 mm)
    • Weight (lbs/g) 0 Kg
    • Input AC Line Frequency (Hz) 50 / 60 (50 will increase all delay timers by 20%)
    • Maximum Input Power 5
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 15 A
    • Restart Delay Range Manual; 2 - 300 s adjustable
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Trip Delay Range Under Voltage: 4 s; Unbalance/Phase faults: 2 s
    • Trip Point Accuracy (%) ±1%
    • Undervoltage Reset Voltage (%) 93%
    • Undervoltage Trip Voltage 90%
    • Voltage Unbalance Reset (%) 4.50%
    • Voltage Unbalance Trip Point (%) 6%
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 35020026
    • Input
      Voltage (V)
      190 - 240 Vac
    • Output
      Form
      DPDT
    • Termination Type Torque: 7 in-lbs; Wire Size: 12 - 18 AWG
    • Mounting Method #8 screws
    • Dimensions 2.93 H x 5.27 W x 2.95 D in. (74.4 x 133.9 x 74.9 mm)
    • Weight (lbs/g) 0 Kg
    • Input AC Line Frequency (Hz) 50 / 60 (50 will increase all delay timers by 20%)
    • Maximum Input Power 5
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 1 - 10 A and Pilot Duty: 480 VA and 240 Vac; General Purpose: 1 hp @ 240 Vac
    • Restart Delay Range Manual; 2 - 300 s adjustable
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Trip Delay Range Under Voltage: 4 s; Unbalance/Phase faults: 2 s
    • Trip Point Accuracy (%) ±1%
    • Undervoltage Reset Voltage (%) 93%
    • Undervoltage Trip Voltage 90%
    • Voltage Unbalance Reset (%) 4.50%
    • Voltage Unbalance Trip Point (%) 6%
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 35020028
    • Input
      Voltage (V)
      190 - 240 Vac
    • Output
      Form
      DPDT
    • Termination Type Torque: 7 in-lbs; Wire Size: 12 - 18 AWG
    • Mounting Method #8 screws
    • Dimensions 2.93 H x 5.27 W x 2.95 D in. (74.4 x 133.9 x 74.9 mm)
    • Weight (lbs/g) 0 Kg
    • Input AC Line Frequency (Hz) 50 / 60 (50 will increase all delay timers by 20%)
    • Maximum Input Power 5
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 2 - 15 A and 1 hp @ 240 Vac
    • Restart Delay Range Manual; 2 - 300 s adjustable
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Trip Delay Range Under Voltage: 4 s; Unbalance/Phase faults: 2 s
    • Trip Point Accuracy (%) ±1%
    • Undervoltage Reset Voltage (%) 93%
    • Undervoltage Trip Voltage 90%
    • Voltage Unbalance Reset (%) 4.50%
    • Voltage Unbalance Trip Point (%) 6%
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 35020029
    • Input
      Voltage (V)
      190 - 240 Vac
    • Output
      Form
      SPDT
    • Termination Type Torque: 7 in-lbs; Wire Size: 12 - 18 AWG
    • Mounting Method #8 screws
    • Dimensions 2.93 H x 5.27 W x 2.95 D in. (74.4 x 133.9 x 74.9 mm)
    • Weight (lbs/g) 0 Kg
    • Input AC Line Frequency (Hz) 50 / 60 (50 will increase all delay timers by 20%)
    • Maximum Input Power 5
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 15 A
    • Overvoltage Reset Voltage (%) 107%
    • Overvoltage Trip Voltage (%) 110%
    • Restart Delay Range Manual; 2 - 300 s adjustable
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Trip Delay Range Under Voltage: 4 s; Unbalance/Phase faults: 2 s
    • Trip Point Accuracy (%) ±1%
    • Type of Detection High Voltage detection
    • Undervoltage Reset Voltage (%) 93%
    • Undervoltage Trip Voltage 90%
    • Voltage Unbalance Reset (%) 4.50%
    • Voltage Unbalance Trip Point (%) 6%
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 350400
    • Input
      Voltage (V)
      380 - 480 Vac
    • Output
      Form
      SPDT
    • Termination Type Torque: 7 in-lbs; Wire Size: 12 - 18 AWG
    • Mounting Method #8 screws
    • Dimensions 2.93 H x 5.27 W x 2.95 D in. (74.4 x 133.9 x 74.9 mm)
    • Weight (lbs/g) 0 Kg
    • Input AC Line Frequency (Hz) 50 / 60 (50 will increase all delay timers by 20%)
    • Maximum Input Power 5
    • Output Load Rating (VA) Pilot Duty: 470 VA @ 600 Vac; General Purpose: 10 A
    • Restart Delay Range After a Fault: 2 s; After a Complete Power Loss: 2 s
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Trip Delay Range Under Voltage: 4 s; Unbalance/Phase faults: 2 s
    • Trip Point Accuracy (%) ±1%
    • Undervoltage Reset Voltage (%) 93%
    • Undervoltage Trip Voltage 90%
    • Voltage Unbalance Reset (%) 4.50%
    • Voltage Unbalance Trip Point (%) 6%
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 3504002
    • Input
      Voltage (V)
      380 - 480 Vac
    • Output
      Form
      SPDT
    • Termination Type Torque: 7 in-lbs; Wire Size: 12 - 18 AWG
    • Mounting Method #8 screws
    • Dimensions 2.93 H x 5.27 W x 2.95 D in. (74.4 x 133.9 x 74.9 mm)
    • Weight (lbs/g) 0 Kg
    • Input AC Line Frequency (Hz) 50 / 60 (50 will increase all delay timers by 20%)
    • Maximum Input Power 5
    • Output Load Rating (VA) Pilot Duty: 470 VA @ 600 Vac; General Purpose: 10 A
    • Restart Delay Range Manual; 2 - 300 s adjustable
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Trip Delay Range Under Voltage: 4 s; Unbalance/Phase faults: 2 s
    • Trip Point Accuracy (%) ±1%
    • Undervoltage Reset Voltage (%) 93%
    • Undervoltage Trip Voltage 90%
    • Voltage Unbalance Reset (%) 4.50%
    • Voltage Unbalance Trip Point (%) 6%
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 35040025
    • Input
      Voltage (V)
      380 - 480 Vac
    • Output
      Form
      DPDT
    • Termination Type Torque: 7 in-lbs; Wire Size: 12 - 18 AWG
    • Mounting Method #8 screws
    • Dimensions 2.93 H x 5.27 W x 2.95 D in. (74.4 x 133.9 x 74.9 mm)
    • Weight (lbs/g) 0 Kg
    • Input AC Line Frequency (Hz) 50 / 60 (50 will increase all delay timers by 20%)
    • Maximum Input Power 5
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 2 - 10 A
    • Restart Delay Range Manual; 2 - 300 s adjustable
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Trip Delay Range Under Voltage: 4 s; Unbalance/Phase faults: 2 s
    • Trip Point Accuracy (%) ±1%
    • Undervoltage Reset Voltage (%) 93%
    • Undervoltage Trip Voltage 90%
    • Voltage Unbalance Reset (%) 4.50%
    • Voltage Unbalance Trip Point (%) 6%
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 35040026
    • Input
      Voltage (V)
      380 - 480 Vac
    • Output
      Form
      DPDT
    • Termination Type Torque: 7 in-lbs; Wire Size: 12 - 18 AWG
    • Mounting Method #8 screws
    • Dimensions 2.93 H x 5.27 W x 2.95 D in. (74.4 x 133.9 x 74.9 mm)
    • Weight (lbs/g) 0 Kg
    • Input AC Line Frequency (Hz) 50 / 60 (50 will increase all delay timers by 20%)
    • Maximum Input Power 5
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 1 - 10 A and Pilot Duty: 480 VA and 240 Vac; General Purpose: 1 hp @ 240 Vac
    • Restart Delay Range Manual; 2 - 300 s adjustable
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Trip Delay Range Under Voltage: 4 s; Unbalance/Phase faults: 2 s
    • Trip Point Accuracy (%) ±1%
    • Undervoltage Reset Voltage (%) 93%
    • Undervoltage Trip Voltage 90%
    • Voltage Unbalance Reset (%) 4.50%
    • Voltage Unbalance Trip Point (%) 6%
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 35040028
    • Input
      Voltage (V)
      380 - 480 Vac
    • Output
      Form
      DPDT
    • Termination Type Torque: 7 in-lbs; Wire Size: 12 - 18 AWG
    • Mounting Method #8 screws
    • Dimensions 2.93 H x 5.27 W x 2.95 D in. (74.4 x 133.9 x 74.9 mm)
    • Weight (lbs/g) 0 Kg
    • Input AC Line Frequency (Hz) 50 / 60 (50 will increase all delay timers by 20%)
    • Maximum Input Power 5
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 2 - 15 A and 1 hp @ 240 Vac
    • Restart Delay Range Manual; 2 - 300 s adjustable
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Trip Delay Range Under Voltage: 4 s; Unbalance/Phase faults: 2 s
    • Trip Point Accuracy (%) ±1%
    • Undervoltage Reset Voltage (%) 93%
    • Undervoltage Trip Voltage 90%
    • Voltage Unbalance Reset (%) 4.50%
    • Voltage Unbalance Trip Point (%) 6%
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 35040029
    • Input
      Voltage (V)
      380 - 480 Vac
    • Output
      Form
      SPDT
    • Termination Type Torque: 7 in-lbs; Wire Size: 12 - 18 AWG
    • Mounting Method #8 screws
    • Dimensions 2.93 H x 5.27 W x 2.95 D in. (74.4 x 133.9 x 74.9 mm)
    • Weight (lbs/g) 0 Kg
    • Input AC Line Frequency (Hz) 50 / 60 (50 will increase all delay timers by 20%)
    • Maximum Input Power 5
    • Output Load Rating (VA) Pilot Duty: 470 VA @ 600 Vac; General Purpose: 15 A
    • Overvoltage Reset Voltage (%) 107%
    • Overvoltage Trip Voltage (%) 110%
    • Restart Delay Range Manual; 2 - 300 s adjustable
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Trip Delay Range Under Voltage: 4 s; Unbalance/Phase faults: 2 s
    • Trip Point Accuracy (%) ±1%
    • Type of Detection High Voltage detection
    • Undervoltage Reset Voltage (%) 93%
    • Undervoltage Trip Voltage 90%
    • Voltage Unbalance Reset (%) 4.50%
    • Voltage Unbalance Trip Point (%) 6%
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 350600
    • Input
      Voltage (V)
      475 - 600 Vac
    • Output
      Form
      SPDT
    • Termination Type Torque: 7 in-lbs; Wire Size: 12 - 18 AWG
    • Mounting Method #8 screws
    • Dimensions 2.93 H x 5.27 W x 2.95 D in. (74.4 x 133.9 x 74.9 mm)
    • Weight (lbs/g) 0 Kg
    • Input AC Line Frequency (Hz) 50 / 60 (50 will increase all delay timers by 20%)
    • Maximum Input Power 5
    • Output Load Rating (VA) Pilot Duty: 470 VA @ 600 Vac; General Purpose: 10 A
    • Restart Delay Range After a Fault: 2 s; After a Complete Power Loss: 2 s
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Trip Delay Range Under Voltage: 4 s; Unbalance/Phase faults: 2 s
    • Trip Point Accuracy (%) ±1%
    • Undervoltage Reset Voltage (%) 93%
    • Undervoltage Trip Voltage 90%
    • Voltage Unbalance Reset (%) 4.50%
    • Voltage Unbalance Trip Point (%) 6%
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 3506002
    • Input
      Voltage (V)
      475 - 600 Vac
    • Output
      Form
      SPDT
    • Termination Type Torque: 7 in-lbs; Wire Size: 12 - 18 AWG
    • Mounting Method #8 screws
    • Dimensions 2.93 H x 5.27 W x 2.95 D in. (74.4 x 133.9 x 74.9 mm)
    • Weight (lbs/g) 0 Kg
    • Input AC Line Frequency (Hz) 50 / 60 (50 will increase all delay timers by 20%)
    • Maximum Input Power 5
    • Output Load Rating (VA) Pilot Duty: 470 VA @ 600 Vac; General Purpose: 10 A
    • Restart Delay Range Manual; 2 - 300 s adjustable
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Trip Delay Range Under Voltage: 4 s; Unbalance/Phase faults: 2 s
    • Trip Point Accuracy (%) ±1%
    • Undervoltage Reset Voltage (%) 93%
    • Undervoltage Trip Voltage 90%
    • Voltage Unbalance Reset (%) 4.50%
    • Voltage Unbalance Trip Point (%) 6%
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 35060026
    • Input
      Voltage (V)
      475 - 600 Vac
    • Output
      Form
      DPDT
    • Termination Type Torque: 7 in-lbs; Wire Size: 12 - 18 AWG
    • Mounting Method #8 screws
    • Dimensions 2.93 H x 5.27 W x 2.95 D in. (74.4 x 133.9 x 74.9 mm)
    • Weight (lbs/g) 0 Kg
    • Input AC Line Frequency (Hz) 50 / 60 (50 will increase all delay timers by 20%)
    • Maximum Input Power 5
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 1 - 10 A and Pilot Duty: 480 VA and 240 Vac; General Purpose: 1 hp @ 240 Vac
    • Restart Delay Range Manual; 2 - 300 s adjustable
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Trip Delay Range Under Voltage: 4 s; Unbalance/Phase faults: 2 s
    • Trip Point Accuracy (%) ±1%
    • Undervoltage Reset Voltage (%) 93%
    • Undervoltage Trip Voltage 90%
    • Voltage Unbalance Reset (%) 4.50%
    • Voltage Unbalance Trip Point (%) 6%
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 35060028
    • Input
      Voltage (V)
      475 - 600 Vac
    • Output
      Form
      DPDT
    • Termination Type Torque: 7 in-lbs; Wire Size: 12 - 18 AWG
    • Mounting Method #8 screws
    • Dimensions 2.93 H x 5.27 W x 2.95 D in. (74.4 x 133.9 x 74.9 mm)
    • Weight (lbs/g) 0 Kg
    • Input AC Line Frequency (Hz) 50 / 60 (50 will increase all delay timers by 20%)
    • Maximum Input Power 5
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 2 - 15 A and 1 hp @ 240 Vac
    • Restart Delay Range Manual; 2 - 300 s adjustable
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Trip Delay Range Under Voltage: 4 s; Unbalance/Phase faults: 2 s
    • Trip Point Accuracy (%) ±1%
    • Undervoltage Reset Voltage (%) 93%
    • Undervoltage Trip Voltage 90%
    • Voltage Unbalance Reset (%) 4.50%
    • Voltage Unbalance Trip Point (%) 6%
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 35060029
    • Obsolete: 2020 -09-21
    • Input
      Voltage (V)
      475 to 600VAC
    • Output
      Form
      SPDT
    • Termination Type Torque: 7in-lbs; Wire Size: 12-18AWG
    • Mounting Method #8 screws
    • Dimensions 2.93 in H x 5.27 in W x 2.95 in D (74.4 x 133.9 x 74.9 mm)
    • Weight (lbs/g) 1.1 lbs (16.8 oz. 476.3g)
    • Maximum Input Power 5W
    • Output Load Rating (VA) Pilot Duty: 470VA @ 600VAC; General Purpose: 15A
    • Overvoltage Reset Voltage (%) 107%
    • Overvoltage Trip Voltage (%) 110%
    • Restart Delay Range Manual 2 - 300s adjustable
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Trip Delay Range Under Voltage: 4s; Unbalance and Phasing Faults: 2s
    • Trip Point Accuracy (%) ±1%
    • Type of Detection High Voltage detection
    • Undervoltage Reset Voltage (%) 93%
    • Undervoltage Trip Voltage 90%
    • Voltage Unbalance Reset (%) 4.50%
    • Voltage Unbalance Trip Point (%) 6%
    • Datasheet