355

3554005

  • Electrical Characteristics
    • Catalog # 3554005
    • Input Voltage (V) 380 - 480 Vac
    • Maximum Input Power 6
    • Input AC Line Frequency (Hz) 50 / 60 (50 will increase all delay timers by 20%)
    • Output Form DPDT
    • Output Load Rating (VA) Pilot Duty: 470 VA @ 600 Vac; General Purpose: 10 A
    • Restart Delay Range After a Fault or power loss: Manual; 2 - 300 s adjustable
    • Repeat Accuracy (%) ±0.1%
    • Trip Delay Range Under/Over and Unbalance Voltage: 2 - 30 s adjustable; single-Phase faults (>25%UB): 2 s
    • Trip Point Accuracy (%) ±1%
    • Overvoltage Trip Voltage (%) 110%
    • Overvoltage Reset Voltage (%) 107%
    • Undervoltage Trip Voltage 90%
    • Undervoltage Reset Voltage (%) 93%
    • Voltage Unbalance Trip Point (%) 2 - 8% adjustable
    • Voltage Unbalance Reset (%) Trip setting minus 1%
    • Termination Type Torque: 7 in-lbs; Wire Size: 12 - 18 AWG
    • Mounting Method #8 screws
    • Operating Temperature -40° to 70°C (-40° to 158°F)
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Dimensions 2.93 H x 5.27 W x 2.95 D in. (74.4 x 133.9 x 74.9 mm)
    • Weight (lbs/g) 0 Kg
    • Check Stock Yes