Voltage Monitoring Relay

460 SP

  • Electrical Characteristics
    • Catalog # 460-100-SP
    • Input
      Voltage (V)
      95 to 120VAC
    • Output
      Form
      1 Form C
    • Termination Type Torque: 6in-lbs; Wire: Stranded or solid 12-20AWG one per terminal
    • Mounting Method 35mm DIN rail or Surface Mount (#6 or #8 screws)
    • Dimensions 3.50 in H x 2.08 in W x 2.35 in D (88.9 x 52.9 x 59.7 mm)
    • Weight (lbs/g) 0.9 lb. (14.4 oz. 408.2 g)
    • Catalog # 460-200-SP
    • Input
      Voltage (V)
      190 to 240VAC
    • Output
      Form
      1 Form C
    • Termination Type Torque: 6in-lbs; Wire: Stranded or solid 12-20AWG one per terminal
    • Mounting Method 35mm DIN rail or Surface Mount (#6 or #8 screws)
    • Dimensions 3.50 in H x 2.08 in W x 2.35 in D (88.9 x 52.9 x 59.7 mm)
    • Weight (lbs/g) 0.9 lb. (14.4 oz. 408.2 g)