Voltage Monitoring Relay

DLM

  • Electrical Characteristics
    • Catalog # DLMHBRAAA
    • Input
      Voltage (V)
      500-600VAC
    • Termination Type Screw terminal with captive wire clamps for up to #14 AWG (2.5mm2) wire
    • Mounting Method Surface mount with two #8 (M4 x 0.7) screws or snap on 35mm DIN rail
    • Dimensions 4.33 x 2.95 x 1.97 in. (110 x 75 x 50mm)
    • Weight (lbs/g) ≅8.6oz (244g)
    • Catalog # DLMUBLAAA
    • Input
      Voltage (V)
      200-480VAC
    • Termination Type Screw terminal with captive wire clamps for up to #14 AWG (2.5mm2) wire
    • Mounting Method Surface mount with two #8 (M4 x 0.7) screws or snap on 35mm DIN rail
    • Dimensions 4.33 x 2.95 x 1.97 in. (110 x 75 x 50mm)
    • Weight (lbs/g) ≅8.6oz (244g)
    • Catalog # DLMUBNAAN
    • Input
      Voltage (V)
      200-480VAC
    • Termination Type Screw terminal with captive wire clamps for up to #14 AWG (2.5mm2) wire
    • Mounting Method Surface mount with two #8 (M4 x 0.7) screws or snap on 35mm DIN rail
    • Dimensions 4.33 x 2.95 x 1.97 in. (110 x 75 x 50mm)
    • Weight (lbs/g) ≅8.6oz (244g)
    • Catalog # DLMUBRAAA
    • Input
      Voltage (V)
      200-480VAC
    • Termination Type Screw terminal with captive wire clamps for up to #14 AWG (2.5mm2) wire
    • Mounting Method Surface mount with two #8 (M4 x 0.7) screws or snap on 35mm DIN rail
    • Dimensions 4.33 x 2.95 x 1.97 in. (110 x 75 x 50mm)
    • Weight (lbs/g) ≅8.6oz (244g)