Voltage Monitoring Relay

HLM

  • Electrical Characteristics
    • Catalog # HLMUDLAAA
    • Input
      Voltage (V)
      200-240VAC; 340-420VAC; 400-480VAC
    • Output
      Form
      DPDT
    • Termination Type Screw terminal connection for up to #12 AWG (3.3mm2) wire
    • Mounting Method Surface mount with one #10 (M5 x 0.7) screw
    • Dimensions 3.00 x 2.00 x 1.64 in. (76.7 x 50.8 x 41.7mm)
    • Weight (lbs/g) ≅3.9oz (111g)
    • Catalog # HLMUDN0405N
    • Input
      Voltage (V)
      200-240VAC; 340-420VAC; 400-480VAC
    • Output
      Form
      DPDT
    • Termination Type Screw terminal connection for up to #12 AWG (3.3mm2) wire
    • Mounting Method Surface mount with one #10 (M5 x 0.7) screw
    • Dimensions 3.00 x 2.00 x 1.64 in. (76.7 x 50.8 x 41.7mm)
    • Weight (lbs/g) ≅3.9oz (111g)
    • Catalog # HLMUDNAAN
    • Input
      Voltage (V)
      200-240VAC; 340-420VAC; 400-480VAC
    • Output
      Form
      DPDT
    • Termination Type Screw terminal connection for up to #12 AWG (3.3mm2) wire
    • Mounting Method Surface mount with one #10 (M5 x 0.7) screw
    • Dimensions 3.00 x 2.00 x 1.64 in. (76.7 x 50.8 x 41.7mm)
    • Weight (lbs/g) ≅3.9oz (111g)
    • Catalog # HLMUDRAAA
    • Input
      Voltage (V)
      200-240VAC; 340-420VAC; 400-480VAC
    • Output
      Form
      DPDT
    • Termination Type Screw terminal connection for up to #12 AWG (3.3mm2) wire
    • Mounting Method Surface mount with one #10 (M5 x 0.7) screw
    • Dimensions 3.00 x 2.00 x 1.64 in. (76.7 x 50.8 x 41.7mm)
    • Weight (lbs/g) ≅3.9oz (111g)