Voltage Monitoring Relay

HLVA

  • Electrical Characteristics
    • Catalog # HLVA6I23
    • Input
      Voltage (V)
      Min RMS Voltage: 70VAC; Max RMS Voltage: 264VAC
    • Output
      Form
      Isolated SPDT
    • Termination Type 0.25 in. (6.35mm) male quick connect terminals
    • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
    • Dimensions 3.00 x 2.00 x 1.50 in. (76.7 x 50.8 x 38.1mm)
    • Weight (lbs/g) ≅3.9oz (111g)