InputVoltage (V):24 to 240VAC/24 to 110VDC
OutputForm:SPDT
Storage Temperature (F/C):-40° to 85°C (-40°F to 185°F)
Series Details
InputVoltage (V):12 to 48VDC, 24 to 240VAC/DC
InputVoltage (V):24VAC
Time Delay Range:80s fixed
Sample capable:No