InputVoltage (V):120VAC, 12VDC, 24VAC
OutputForm:Isolated SPDT NO, Non-isolated SPDT NO
Count Range:1-7 counts to start, 1-7 counts to start; maximum: 250
Series Details
InputVoltage (V):24 to 240VAC
Count Range:1 - 1 023
Storage Temperature (F/C):-40° to 85°C (-40°F to 185°F)