Time Delay Relay Counters

HRV Series

  • Electrical Characteristics
    • Catalog # HRV11SC
    • Input
      Voltage (V)
      12 V dc
    • Output
      Form
      Isolated SPDT - NO
    • Count Range 1 - 7 counts to start
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range Adjustable 1 - 127 s
    • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # HRV24AC
    • Input
      Voltage (V)
      24 V ac
    • Output
      Form
      Isolated SPDT - NO
    • Count Range 1 - 7 counts to start; maximum: 250
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range Adjustable 0.25 - 31.75 m
    • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # HRV41AE
    • Input
      Voltage (V)
      120 V ac
    • Output
      Form
      Isolated SPDT - NO
    • Count Range 1 - 7 counts to start; maximum: 250
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range Adjustable 1 - 127 s
    • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # HRV41SE
    • Input
      Voltage (V)
      120 V ac
    • Output
      Form
      Isolated SPDT - NO
    • Count Range 1 - 7 counts to start
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range Adjustable 1 - 127 s
    • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # HRV42SE
    • Input
      Voltage (V)
      120 V ac
    • Output
      Form
      Isolated SPDT - NO
    • Count Range 1 - 7 counts to start
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range Adjustable 5 - 635 s
    • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # HRV43AE
    • Input
      Voltage (V)
      120 V ac
    • Output
      Form
      Isolated SPDT - NO
    • Count Range 1 - 7 counts to start; maximum: 250
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range Adjustable 0.1 - 12.7 m
    • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # HRV43AN
    • Input
      Voltage (V)
      120 V ac
    • Output
      Form
      Non-isolated SPDT - NO
    • Count Range 1 - 7 counts to start; maximum: 250
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range Adjustable 0.1 - 12.7 m
    • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # HRV43SE
    • Input
      Voltage (V)
      120VAC
    • Output
      Form
      Isolated SPDT NO
    • Count Range 1-7 counts to start
    • Storage Temperature (F/C) -40° to 85°C (-40°F to 185°F)
    • Time Delay Range Adjustable 0.1 - 12.7m
    • Dimensions 3.00 x 2.00 x 1.50 in. (76.7 x 51.3 x 38.1mm)
    • Datasheet