Time Delay Relay Counters

KSPUA Counters Series

  • Electrical Characteristics
    • Catalog # KSPUA8C
    • Input
      Voltage (V)
      24 or 240 V ac
    • Count Range 1 - 1023
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample