Delay on Break Timer

TDUB Series

  • Electrical Characteristics
    • Catalog # TDUB3000A
    • Input
      Voltage (V)
      24 or 120 V ac
    • Output
      Form
      NO - closed before and during timing
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 1 - 1023 s in 1 s increments
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # TDUB3002A
    • Input
      Voltage (V)
      12 or 24 V dc
    • Output
      Form
      NO - closed before and during timing
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 1 - 1023 s in 1 s increments
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # TDUBH3001A
    • Input
      Voltage (V)
      100 or 240 V ac
    • Output
      Form
      NO - closed before and during timing
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 0.1 - 102.3 m in 0.1 m increments
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # TDUBH3002A
    • Input
      Voltage (V)
      12 or 24 V dc
    • Output
      Form
      NO - closed before and during timing
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 0.1 - 102.3 m in 0.1 m increments
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # TDUBL3002A
    • Input
      Voltage (V)
      12 or 24 V dc
    • Output
      Form
      NO - closed before and during timing
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 0.1 - 102.3 s in 0.1 s increments
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample