Delay on Make

THD DOM Timers Series

  • Electrical Characteristics
    • Catalog # THD1B410.5S
    • Input
      Voltage (V)
      120 V ac
    • Output
      Form
      NO - open during timing
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 0.5 s fixed
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample