HVAC Relay

CT HVAC Timers

Delay on Make/Delay on Break Timer

Datasheet

Input
Voltage (V):

24 V ac

Output
Form:

NO

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

T2D

Lockout HVAC Timer

Datasheet

Input
Voltage (V):

120or 230 V ac

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Dimensions:
2 H x 2 W in. (50.8 x 50.8 mm)

Series Details

TA

Lockout HVAC Timer

Datasheet

Input
Voltage (V):

12 V dc, 24 V ac

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Dimensions:
2 H x 2 W in. (50.8 x 50.8 mm)

Series Details

TAC

Delay on Make HVAC Timer

Datasheet

Input
Voltage (V):

120 V ac, 24 V ac

Output
Form:

NO - open during timing

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

TL

Lockout HVAC Timer

Datasheet

Input
Voltage (V):

120 V ac, 230 V ac

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Dimensions:
2 H x 2 W in. (50.8 x 50.8 mm)

Series Details

TSA

HVAC Anti-Short Cycle, Solid State Timer

Datasheet

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Information Not Available

Information Not Available

Series Details