Interval Timer Relay

ERDI

Interval Timer

Datasheet

Input
Voltage (V):

120 V ac, 230 V ac

Output
Form:

DPDT

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

HRDI

Interval Timer

Datasheet

Input
Voltage (V):

12 V dc, 120 V ac

Output
Form:

Non-isolated SPDT

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

HRIS INTERVAL TIMERS

Interval Timer

Datasheet

Input
Voltage (V):

24 or 240 V ac / 24 or 110 V dc

Output
Form:

SPDT

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

HRPSD

Interval Timer

Datasheet

Input
Voltage (V):

12or 48 V dc

Output
Form:

SPDT

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

KRDI

Interval Timer

Datasheet

Input
Voltage (V):

12 V dc, 120 V ac, 24 V ac/dc, 24 V dc

Output
Form:

SPDT

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

KSD Interval Timers

Interval Timers

Datasheet

Input
Voltage (V):

120 V ac, 24 V ac

Output
Form:

NO - closed during timing

Storage Temperature (F/C):
-40° to 80°C (-40° to 176°F)

Series Details

KSPSN Interval Timers

Delay on Make

Datasheet

Input
Voltage (V):

12 or 120 V dc

Time Delay Range:
3 m fixed

Dimensions:
2 H x 2 W in. (50.8 x 50.8 mm)

Series Details

KSPUA Interval Timers

Interval Timer

Datasheet

Input
Voltage (V):

24 or 240 V ac

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Time Delay Range:
1 - 1023 s

Series Details

TDI

Interval Timer

Datasheet

Input
Voltage (V):

12 V dc, 120 V ac

Output
Form:

DPDT

Storage Temperature (F/C):
-30° to 85°C (-22° to 185°F)

Series Details

TDIL

Dedicated - Interval

Datasheet

Input
Voltage (V):

120 V ac, 24 V dc

Output
Form:

DPDT

Storage Temperature (F/C):
-30° to 85°C (-22° to 185°F)

Series Details

TDUI

Interval Timer

Datasheet

Input
Voltage (V):

100 or 240 V ac, 12 or 24 V dc, 24 or 120 V ac

Output
Form:

NO - closed during timing

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

THD2

Interval Timers

Datasheet

Input
Voltage (V):

120 V ac, 230 V ac

Output
Form:

NO - closed during timing

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

THD7

Time Delay Relay

Datasheet

Input
Voltage (V):

120 V ac, 230 V ac

Output
Form:

NO - closed during timing

Time Delay Range:
1 - 100 s externally adjustable

Series Details

TS Interval Timers

Delay-on-Make Timer

Datasheet

Input
Voltage (V):

12 V dc, 120 V ac, 24 V ac, 24 V dc

Output
Form:

NO - closed during timing

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

TSD2 Interval Timers

Interval Timer

Datasheet

Input
Voltage (V):

120 V ac

Output
Form:

NO - closed during timing

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

TSD6 Interval Timers

Interval Timer

Datasheet

Input
Voltage (V):

12 V dc, 24 V dc

Output
Form:

NO - closed during timing

Storage Temperature (F/C):
-40° to 85°C (-40° to 185°F)

Series Details

TSD7 Interval Timers

Interval Timer

Datasheet

Input
Voltage (V):

120 V ac, 230 V ac, 120VAC

Output
Form:

NO closed during timing, NO - closed during timing

Storage Temperature (F/C):
-40° to 85°C (-40°F to 185°F), -40° to 85°C (-40° to 185°F)

Series Details