Interval Timer Relay

ERDI Series

  • Electrical Characteristics
    • Catalog # ERDI436
    • Input
      Voltage (V)
      120 V ac
    • Output
      Form
      DPDT
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 0.6 - 60 s adjustable
    • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # ERDI6210
    • Input
      Voltage (V)
      230 V ac
    • Output
      Form
      DPDT
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 1 - 100 m adjustable
    • Dimensions 3.5 H x 2.5 W in. (88.9 x 63.5 mm)
    • Datasheet
    • Check Stock Order Sample