Interval Timer Relay

HRPSD Series

  • Electrical Characteristics
    • Catalog # HRPSD12HI
    • Input
      Voltage (V)
      12or 48 V dc
    • Output
      Form
      SPDT
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 1 - 100 s fixed
    • Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
    • Datasheet
    • Check Stock Order Sample