Recycle Timer

TSDR Series

  • Electrical Characteristics
    • Catalog # TSDR215SB18M
    • Input
      Voltage (V)
      24 V ac
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range ON: 5 s fixed; OFF time first: 18 m fixed
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # TSDR415SB18M
    • Input
      Voltage (V)
      120 V ac
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range ON: 5 s fixed; OFF time first: 18 m fixed
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # TSDR4412SA1
    • Input
      Voltage (V)
      120 V ac
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range ON time first: 12 s fixed; OFF: 1 - 100 s externally adjustable
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # TSDR442MA2
    • Input
      Voltage (V)
      120 V ac
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range ON time first: 2 m fixed; OFF: 10 - 1000 s externally adjustable
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # TSDR4430SA2
    • Input
      Voltage (V)
      120 V ac
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range ON time first: 30 s fixed; OFF: 10 - 1000 s externally adjustable
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # TSDR610.2SA0.2S
    • Input
      Voltage (V)
      230 V ac
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range ON time first: 0.2 s fixed; OFF: 0.2 s fixed
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # TSDR6110SA30S
    • Input
      Voltage (V)
      230 V ac
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range ON time first: 10 s fixed; OFF: 30 s fixed
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # TSDR6412SA1
    • Input
      Voltage (V)
      230VAC
    • Storage Temperature (F/C) -40° to 85°C (-40°F to 185°F)
    • Time Delay Range ON time first: 12s fixed; OFF: 1 - 100s externally adjustable
    • Dimensions 2.00 x 2.00 x 1.21 in. (50.8 x 50.8 x 30.7mm)
    • Datasheet