Battery Strap PTCs PolySwitch Devices

SL

  • Electrical Characteristics
    • Catalog # 06SL190G
    • IHold (A) 1.9
    • ITRIP
      (A)
      4.9
    • Max Volts
      (V)
      6
    • IMAX
      (A)
      50
    • PDMAX
      (W)
      1
    • RMIN
      (Ω)
      0.006
    • R1max
      (Ω)
      0.024
    • Max
      Time
      To
      Trip
      (A)
      9.5
    • Max
      Time
      to
      Trip Time
      (Sec)
      3
    • Size Battery Strap
    • Check Stock