Bladed Devices Resettable PTCs Fuses

BD540

  • Electrical Characteristics
    • Catalog # BD540-30
    • IMAX
      (A)
      100
    • RMIN
      (Ω)
      0.0016
    • R1max
      (Ω)
      0.0044
    • RaMAX (Ω) N/A
    • Max
      Time
      to
      Trip Time
      (Sec)
      13
    • Size N/A
    • Voltage
      (V)
      16
    • Pd Typical (watts) 6.2
    • Packaging
      Method
      Bag/Box
    • Product Specification
    • Check Stock