Low Resistance PTCs

Low Rho SMD

PolySwitch packaged PPTC for general electronics overcurrent protection

Datasheet

IHold (A):
1.9, 2, 2.5, 3.5, 3.8, 4, 4.5, 5, 5.5, 6

ITRIP
(A):

4.9, 5, 5.2, 6, 6.3, 8, 9, 10, 11, 12

Max Volts
(V):

5, 6

Series Details

LoRho SMD

PolySwitch packaged PPTC for charging cable protection

Datasheet

IHold (A):
3.5, 4, 4.5

ITRIP
(A):

6.3, 8, 9

Max Volts
(V):

12

Series Details

LoRho

Polyfuse PPTC for general electronics overcurrent protection

Datasheet

IHold (A):
0.1, 0.2, 0.35, 0.5, 0.75, 1, 1.1, 1.5, 1.75, 2

ITRIP
(A):

0.3, 0.5, 0.7, 1, 1.5, 1.8, 3, 3.5, 4, 5

Max Volts
(V):

6, 12

Series Details

SL

SL Lo Rho Battery Strap Series PTC

Datasheet

IHold (A):
1.9

ITRIP
(A):

4.9

Max Volts
(V):

6

Series Details