AHEF

AHEF300

  • Electrical Characteristics
    • Catalog # AHEF300
    • Hold Current (A) 3
    • Trip Current (A) 6
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.035
    • Max Resistance (R1max) (Ohms) 0.11
    • Resistance Automotive (Max) Ω 0.11
    • Max Time to Trip Time (Sec) 5
    • Max Voltage Rating (V) 32
    • Power Dissipation (Typical) WATT 3.2
    • Max Operating Temp (°C) 125
    • Packaging Method Bag