AHEF

AHEF500

  • Electrical Characteristics
    • Catalog # AHEF500
    • Hold Current (A) 5
    • Trip Current (A) 10
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.015
    • Max Resistance (R1max) (Ohms) 0.04
    • Resistance Automotive (Max) Ω 0.04
    • Max Time to Trip Time (Sec) 9
    • Max Voltage Rating (V) 32
    • Power Dissipation (Typical) WATT 5.3
    • Max Operating Temp (°C) 125
    • Packaging Method Bag