AHRF

AHRF100

  • Electrical Characteristics
    • Catalog # AHRF100
    • Hold Current (A) 1
    • Trip Current (A) 1.9
    • Max Fault Current Rating (A) 40
    • Minimum Resistance (RMIN) (Ohms) 0.15
    • Max Resistance (R1max) (Ohms) 0.43
    • Resistance Automotive (Max) Ω 0.43
    • Max Time to Trip Time (Sec) 6.2
    • Max Voltage Rating (V) 30
    • Power Dissipation (Typical) WATT 1.4
    • Max Operating Temp (°C) 85
    • Packaging Method Bag