AHRF

AHRF1100

  • Electrical Characteristics
    • Catalog # AHRF1100
    • Hold Current (A) 11
    • Trip Current (A) 21.2
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.0048
    • Max Resistance (R1max) (Ohms) 0.013
    • Resistance Automotive (Max) Ω 0.013
    • Max Time to Trip Time (Sec) 11
    • Max Voltage Rating (V) 16
    • Power Dissipation (Typical) WATT 5.5
    • Max Operating Temp (°C) 85
    • Packaging Method Bag