AHRF

AHRF200

  • Electrical Characteristics
    • Catalog # AHRF200
    • Hold Current (A) 2
    • Trip Current (A) 3.8
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.039
    • Max Resistance (R1max) (Ohms) 0.11
    • Resistance Automotive (Max) Ω 0.11
    • Max Time to Trip Time (Sec) 4.8
    • Max Voltage Rating (V) 16
    • Power Dissipation (Typical) WATT 1.4
    • Max Operating Temp (°C) 85
    • Packaging Method Bag