AHRF

AHRF600

  • Electrical Characteristics
    • Catalog # AHRF600
    • Hold Current (A) 6
    • Trip Current (A) 12
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.01
    • Max Resistance (R1max) (Ohms) 0.032
    • Resistance Automotive (Max) Ω 0.032
    • Max Time to Trip Time (Sec) 6.5
    • Max Voltage Rating (V) 16
    • Power Dissipation (Typical) WATT 4.1
    • Max Operating Temp (°C) 85|125
    • Packaging Method Bulk|Bag