AHRF

AHRF700

  • Electrical Characteristics
    • Catalog # AHRF700
    • Hold Current (A) 7
    • Trip Current (A) 13.1
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.0087
    • Max Resistance (R1max) (Ohms) 0.025
    • Resistance Automotive (Max) Ω 0.025
    • Max Time to Trip Time (Sec) 7
    • Max Voltage Rating (V) 16
    • Power Dissipation (Typical) WATT 4
    • Max Operating Temp (°C) 85
    • Packaging Method Bag