AHRF

AHRF800-2

  • Electrical Characteristics
    • Catalog # AHRF800-2
    • Hold Current (A) 8
    • Trip Current (A) 15
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.0072
    • Max Resistance (R1max) (Ohms) 0.0135
    • Resistance Automotive (Max) Ω 0.02
    • Max Time to Trip Time (Sec) 8
    • Package Size N/A
    • Max Voltage Rating (V) 16
    • Power Dissipation (Typical) WATT 4.2
    • Max Operating Temp (°C) 125
    • Packaging Method Tape & Reel