Surface Mount PTCs

0402L

  • Electrical Characteristics
    • Catalog # 0402L010SL
    • IHold (A) 0.1
    • ITRIP
      (A)
      0.3
    • Max Volts
      (V)
      6
    • IMAX
      (A)
      40
    • PDMAX
      (W)
      0.5
    • RMIN
      (Ω)
      0.15
    • R1max
      (Ω)
      2
    • Max
      Time
      To
      Trip
      (A)
      0.5
    • Max
      Time
      to
      Trip Time
      (Sec)
      1
    • Temp
      (deg C)
      -40 degC to 85 degC
    • Check Stock Order Sample
    • Catalog # 0402L020SL
    • IHold (A) 0.2
    • ITRIP
      (A)
      0.5
    • Max Volts
      (V)
      6
    • IMAX
      (A)
      40
    • PDMAX
      (W)
      0.5
    • RMIN
      (Ω)
      0.1
    • R1max
      (Ω)
      1.25
    • Max
      Time
      To
      Trip
      (A)
      1
    • Max
      Time
      to
      Trip Time
      (Sec)
      1
    • Temp
      (deg C)
      -40 degC to 85 degC
    • Check Stock Order Sample
    • Catalog # 0402L035SL
    • IHold (A) 0.35
    • ITRIP
      (A)
      0.7
    • Max Volts
      (V)
      6
    • IMAX
      (A)
      50
    • PDMAX
      (W)
      0.5
    • RMIN
      (Ω)
      0.05
    • R1max
      (Ω)
      0.7
    • Max
      Time
      To
      Trip
      (A)
      8
    • Max
      Time
      to
      Trip Time
      (Sec)
      0.1
    • Temp
      (deg C)
      -40 degC to 85 degC
    • Check Stock Order Sample
    • Catalog # 0402L050SL
    • IHold (A) 0.5
    • ITRIP
      (A)
      1
    • Max Volts
      (V)
      6
    • IMAX
      (A)
      50
    • PDMAX
      (W)
      0.5
    • RMIN
      (Ω)
      0.04
    • R1max
      (Ω)
      0.4
    • Max
      Time
      To
      Trip
      (A)
      8
    • Max
      Time
      to
      Trip Time
      (Sec)
      0.1
    • Temp
      (deg C)
      -40 degC to 85 degC
    • Check Stock Order Sample