PolySwitch Telecom Resettable PTCs

250S

  • Electrical Characteristics
    • Catalog # 250S130
    • IHold (A) 0.13
    • ITRIP
      (A)
      0.26
    • Max Volts
      (V)
      250
    • IMAX
      (A)
      3
    • PDMAX
      (W)
      1.2
    • RMIN
      (Ω)
      6.5
    • R1max
      (Ω)
      20
    • Max
      Time
      To
      Trip
      (A)
      1
    • Max
      Time
      to
      Trip Time
      (Sec)
      2.5
    • Size 3729 (9474)
    • Check Stock Order Sample
    • Catalog # 250S130-RA
    • IHold (A) 0.13
    • ITRIP
      (A)
      0.26
    • Max Volts
      (V)
      250
    • IMAX
      (A)
      3
    • PDMAX
      (W)
      1.2
    • RMIN
      (Ω)
      6.5
    • R1max
      (Ω)
      15
    • Max
      Time
      To
      Trip
      (A)
      1
    • Max
      Time
      to
      Trip Time
      (Sec)
      2.5
    • Size 3729 (9474)
    • Check Stock Order Sample
    • Catalog # 250S130-RB
    • IHold (A) 0.13
    • ITRIP
      (A)
      0.26
    • Max Volts
      (V)
      250
    • IMAX
      (A)
      3
    • PDMAX
      (W)
      1.2
    • RMIN
      (Ω)
      9
    • R1max
      (Ω)
      20
    • Max
      Time
      To
      Trip
      (A)
      1
    • Max
      Time
      to
      Trip Time
      (Sec)
      2.5
    • Size 3729 (9474)
    • Check Stock Order Sample
    • Catalog # 250S130-RC
    • IHold (A) 0.13
    • ITRIP
      (A)
      0.26
    • Max Volts
      (V)
      250
    • IMAX
      (A)
      3
    • PDMAX
      (W)
      1.2
    • RMIN
      (Ω)
      7
    • R1max
      (Ω)
      17
    • Max
      Time
      To
      Trip
      (A)
      1
    • Max
      Time
      to
      Trip Time
      (Sec)
      2.5
    • Size 3729 (9474)
    • Check Stock
    • Catalog # 250S130V
    • IHold (A) 0.13
    • ITRIP
      (A)
      0.26
    • Max Volts
      (V)
      250
    • IMAX
      (A)
      3
    • PDMAX
      (W)
      1.2
    • RMIN
      (Ω)
      4
    • R1max
      (Ω)
      20
    • Max
      Time
      To
      Trip
      (A)
      2
    • Max
      Time
      to
      Trip Time
      (Sec)
      4
    • Size 3729 (9474)
    • Check Stock Order Sample