PolySwitch Telecom Resettable PTCs

TS600

  • Electrical Characteristics
    • Catalog # TS600-170F-2
    • IHold (A) 0.17
    • ITRIP
      (A)
      0.4
    • Max Volts
      (V)
      60
    • RMIN
      (Ω)
      4
    • Rmax
      (Ω)
      9
    • R1max
      (Ω)
      18
    • Interrupt Current (A) 3
    • Interrupt Voltage (Vrms) 600
    • Pd Typical (watts) 2.5
    • Max Operating Temp (°C) 85
    • Product Specification
    • Check Stock
    • Catalog # TS600-400F-2
    • IHold (A) 0.4
    • ITRIP
      (A)
      1
    • Max Volts
      (V)
      60
    • RMIN
      (Ω)
      0.5
    • Rmax
      (Ω)
      1.1
    • R1max
      (Ω)
      2
    • Interrupt Current (A) 3
    • Interrupt Voltage (Vrms) 600
    • Pd Typical (watts) 2
    • Max Operating Temp (°C) 85
    • Product Specification
    • Check Stock