SB6000

SB6100-111-0

  • Electrical Characteristics
    • Catalog # SB6100-111-0
    • Conformally coated Standard
    • Dimensions 17.9 H x 16 W x 8.8 D in. (453.8 x 406.2 x 223.3 mm)
    • Frequency 60
    • GF Trip Level A 6~ 10-100 in increments of 10
    • NEMA Rating NEMA 4X
    • Relay Contacts Config One Form A (N.O.)
    • Relay Contacts Operation Fail-safe
    • System type Grounded
    • Supply Voltage ac 240