Pxxx0S1xL

P0640S1ALRP

  • Electrical Characteristics
    • Catalog # P0640S1ALRP
    • Max Capacitance Tip to Ring (pF) 30
    • Min Capacitance Tip to Ring (pF) 10
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 150
    • Iscurr 800
    • Partner ECAD Models P0640S1ALRP
    • Ipp10x700 75
    • Ipp2x10 150
    • Ipp5x310 75
    • Ipp5x320 75
    • Ipp8x20 150
    • Peak Off-State Voltage Tip to Ring (V) 58
    • Pins Tip to Ring 1-2
    • Switching Voltage Tip to Ring (V) 77
    • Package DO-214AC