DSLP Biased

DSLP0360T023G6RP

  • Electrical Characteristics
    • Catalog # DSLP0360T023G6RP
    • Max Capacitance Tip to Ring (pF) 2.5
    • IDRM @ VDRM (μA) 300
    • Holding Current (mA) 40mA
    • Iscurr 10
    • Partner ECAD Models DSLP0360T023G6RP
    • Ipp5x310 15
    • Ipp8x20 35
    • Peak Off-State Voltage Tip to Ring (V) 36
    • Pins Tip to Ring 1-3
    • Switching Voltage Tip to Ring (V) 48
    • Package SOT23-6