Broadband Optimized Protection

Pxxx0Q22xLHL

  • Electrical Characteristics
    • Catalog # P4500Q22DLHL
    • VDRM T-R
      (V)
      400
    • VS T-R
      (V)
      530
    • Pins T-R 1-2
    • CO 2V
      T-R MAX
      (pF)
      45
    • CO 2V
      T-R MIN
      (pF)
      25
    • Iscurr 800
    • IDRM @
      VDRM
      (μA)
      5
    • IH (mA) 150
    • di/dt @
      110°C
      (A/μs)
      500
    • Regulatory Requirements GR1089 INTER BUILDING
      GR1089 INTRA-BUILDING
      ITU K.20
      ITU K.20 ENHANCED
      ITU K.21 ENHANCED
      TIA-968-A
      YD/T 993-1998 WITH PRIMARY
      YD/T 993-1998 WITHOUT PRIMARY
    • Ipp5x310 200
    • Ipp10x700 200
    • Ipp2x10 500
    • Ipp5x320 200
    • Ipp8x20 400
    • Surge Rating C
    • Package 3.3x3.3 QFN
    • Datasheet
    • Check Stock Order Sample