PxxxxDF-1

P0901DF-1

  • Electrical Characteristics
    • Catalog # P0901DF-1
    • Max Capacitance Tip to Ring (pF) 40
    • Min Capacitance Tip to Ring (pF) 20
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 150
    • Iscurr 800
    • Ipp2x10 120
    • Ipp5x310 50
    • Ipp8x20 100
    • Peak Off-State Voltage Tip to Ring (V) 75
    • Pins Tip to Ring 1 8-4 5
    • Pins Tip to Ground 1 8-4 5
    • Switching Voltage Tip to Ring (V) 98
    • Replaced By Part Number P0901DF-1E