SMTBJ

SMTBJ120B

  • Electrical Characteristics
    • Catalog # SMTBJ120B
    • Max Capacitance Tip to Ring (pF) 60
    • Min Capacitance Tip to Ring (pF) 40
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 150
    • Iscurr 800
    • Ipp8x20 250
    • Peak Off-State Voltage Tip to Ring (V) 120
    • Pins Tip to Ring 1-2
    • Switching Voltage Tip to Ring (V) 165
    • Surge Rating B