Pxxx0ME

P4800MEL

  • Electrical Characteristics
    • Catalog # P4800MEL
    • Max Capacitance Tip to Ring (pF) 500
    • Min Capacitance Tip to Ring (pF) 300
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 20
    • Iscurr 800
    • Partner ECAD Models P4800MEL
    • Regulatory Requirements GR1089 INTER BUILDING
      GR1089 I
      GR1089 INTRA-BUILDING
    • Ipp8x20 5000
    • Peak Off-State Voltage Tip to Ring (V) 450
    • Switching Voltage Tip to Ring (V) 600
    • Surge Rating B
    • Package TO-218