SIDACtor® Series DO-214AB (Surface Mount) package are designed to protect low data rate interface and outdoor data interface such as RS-232 or RS-423 in industrial market. They provide a surface
mount solution that enables equipment to comply with global regulatory standards. The component’s switching threshold Vs and on-state voltage VT are much lower than traditional Gas Discharge Tube (GDT) technology.
Features:
- Low voltage overshoot
- Low on-state voltage
- Component properties do not degrade after multiple surge events within its limits
- Fails short circuit when surged in excess of ratings
- Fast response in microseconds
- 2nd level interconnect is Pb-free per IPC/JEDEC J-STD-609A.01
Applications:
The target applications are protection for general industrial outdoor data interface such as short loop interfaces (< 10 m) located at Base Station sites, RS-232 or RS-423 interfaces (low data rates)