pxxx1s_

P1101SDL

  • Electrical Characteristics
    • Catalog # P1101SDL
    • Max Capacitance Tip to Ring (pF) 160
    • Min Capacitance Tip to Ring (pF) 50
    • di/dt @ 110°C (A/μs) 1000
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 120
    • Iscurr 800
    • Partner ECAD Models P1101SDL
    • Regulatory Requirements GR1089 INTER BUILDING
    • Ipp2x10 1000
    • Ipp8x20 800
    • Peak Off-State Voltage Tip to Ring (V) 95
    • Pins Tip to Ring 1-2
    • Switching Voltage Tip to Ring (V) 130
    • Forward Voltage Drop VF (V) 5
    • Surge Rating D
    • Package DO-214AA