pxxx1s_

P1701SDL

  • Electrical Characteristics
    • Catalog # P1701SDL
    • Max Capacitance Tip to Ring (pF) 130
    • Min Capacitance Tip to Ring (pF) 40
    • IDRM @ VDRM (μA) 5
    • Holding Current (mA) 120
    • Iscurr 800
    • Partner ECAD Models P1701SDL
    • Regulatory Requirements GR1089 INTER BUILDING
    • Ipp10x700 350
    • Ipp2x10 1000
    • Ipp8x20 800
    • Peak Off-State Voltage Tip to Ring (V) 160
    • Pins Tip to Ring 1-2
    • Switching Voltage Tip to Ring (V) 200
    • Surge Rating B
    • Package DO-214AA