LSP05G

LSP05G120P

  • Electrical Characteristics
    • Catalog # LSP05G120P
    • VMAX AC (V) 120
    • Peak Pulse Current (ITM) 1xAmps (A) 10000
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Lead Form Cable Wire
    • Operating Temperature -45° to 85°C