LSP10

LSP10480LLP

  • Electrical Characteristics
    • Catalog # LSP10480LLP
    • VMAX AC (V) 480
    • Peak Pulse Current (ITM) 1xAmps (A) 20000
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Lead Form Cable Wire
    • Operating Temperature -45° to 85°C