LSP10GIHP

LSP10GIHP277SX3316

  • Electrical Characteristics
    • Catalog # LSP10GIHP277SX3316
    • VMAX AC (V) 277
    • Peak Pulse Current (ITM) 1xAmps (A) 20000
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Lead Form Double Insulation Cable Wire
    • Operating Temperature -45° to 85°C