Surge Protective Devices

SPD2 3P+1

  • Electrical Characteristics
    • Catalog # SPD2-300-3P1-R
    • Input
      Voltage (V)
      240
    • Output
      Form
      Isolated SPDT
    • Short Circuit (kA) 150
    • Weight (lbs/g) 0 Kg
    • Thermal Protection Yes
    • Communications No
    • Touchsafe Yes
    • Voltage Protection Level 1500
    • Voltage Protection Rating 900
    • Number of Poles 3
    • Neutral No
    • Datasheet
    • Check Stock Order Sample
    • Catalog # SPD2-350-3P1-R
    • Input
      Voltage (V)
      277
    • Output
      Form
      Isolated SPDT
    • Short Circuit (kA) 200
    • Weight (lbs/g) 0 Kg
    • Thermal Protection Yes
    • Communications No
    • Touchsafe Yes
    • Voltage Protection Level 1750
    • Voltage Protection Rating 1000
    • Number of Poles 3
    • Neutral No
    • Datasheet
    • Check Stock Order Sample