Battery Disconnect Switches

2484

  • Specifications
    • Catalog # 2484
    • Package Type 2484-BX
    • Details Single Pole - Two Positions: Off-On
    • UL listed UL listed
    • Rating 12 Vdc; 20A continuous 125A intermittent 15 sec. On 5 min. Off (UL rating)
    • Terminals two 3/8 copper studs
    • Actuator Diecast Lever
    • Case Plated Steel
    • Installation 3/4in Through hole
    • Contacts Copper
    • Check Stock
    • Catalog # 2484-02
    • Package Type 2484-02-BX
    • Details Single Pole - Two Positions: Off-On
    • Rating 6-36 Vdc; 175A continuous 1000A intermittent 15 sec. On 5 min. Off
    • Terminals two 3/8 copper studs
    • Actuator Hencol Key
    • Case Plated Steel
    • Installation 3/4in Through hole
    • Contacts Silver
    • Check Stock
    • Catalog # 2484-03
    • Package Type 2484-03-BX
    • Description Same as 2484-02 - with o-ring seal in the operating shaft
    • Details Single Pole - Two Positions: Off-On
    • Rating 6-36 Vdc; 175A continuous 1000A intermittent 15 sec. On 5 min. Off
    • Terminals two 3/8 copper studs
    • Actuator Hencol Key
    • Case Plated Steel
    • Installation 3/4in Through hole
    • Contacts Silver
    • Check Stock
    • Catalog # 2484-06
    • Package Type 2484-06-BX
    • Description Weather resistant O-ring seal in operating shaft - gasket-sealed terminal insulation and sealant in mounting stem and case
    • Details Single Pole - Two Positions: Off-On
    • Rating 6-36 Vdc; 175A continuous 1000A intermittent 15 sec. On 5 min. Off
    • Actuator Diecast Lever
    • Case Plated Steel
    • Installation 3/4in Through hole
    • Contacts Silver
    • Check Stock
    • Catalog # 2484-09
    • Package Type 2484-09-BX
    • Description Same as 2484-16 with copper contacts and without UL label
    • Details Single Pole - Two Positions: Off-On
    • Rating 6-36 Vdc; 175A continuous 1000A intermittent 15 sec. On 5 min. Off
    • Terminals two 3/8 copper studs
    • Actuator Diecast Lever
    • Case Plated Steel
    • Installation 3/4in Through hole
    • Contacts Copper
    • Check Stock
    • Catalog # 2484-16
    • Package Type 2484-16-BX
    • Details Single Pole - Two Positions: Off-On
    • UL listed UL listed
    • Rating 250A at 6V 125A at12V intermittent; 40A at 6V 20A at 12V continuous
    • Terminals two 3/8 copper studs
    • Actuator Diecast Lever
    • Case Plated Steel
    • Installation 3/4in Through hole
    • Contacts Silver
    • Check Stock
    • Catalog # 2484-19
    • Package Type 2484-19-BX
    • Details Single Pole - Two Positions: Off-On
    • Rating 6-36 Vdc; 175A continuous 1000A intermittent 15 sec. On 5 min. Off
    • Terminals two 3/8 copper studs
    • Actuator Hencol Key
    • Case Plated Steel
    • Installation 3/4in Through hole
    • Contacts Silver
    • Check Stock
    • Catalog # 2484-A
    • Package Type 2484-A-BX
    • Details Single Pole - Two Positions: Off-On
    • Rating 6-36 Vdc; 175A continuous 1000A intermittent 15 sec. On 5 min. Off
    • Terminals two 3/8 copper studs
    • Actuator Diecast Lever
    • Case Plated Steel
    • Installation 3/4in Through hole
    • Contacts Silver
    • Check Stock