75900 High-Amp DPST Battery Disconnect Switch

36 V 300 A Sealed DPST Disconnect, Indexing Pin

  • Specifications
    • Catalog # 36 V 300 A Sealed DPST Disconnect, Indexing Pin
    • Current Rating (Continuous) in Amps 300
    • Current Rating (Inrush) in Amps 2000
    • Voltage Rating (Max) 36
    • Circuitry DPST
    • Actuator Lever
    • Contact Material Copper
    • Housing Plated Steel