Battery Disconnect Switches

SR

  • Specifications
    • Catalog # 880062
    • Package Type 880062S
    • Description Flange Mount
    • Ingress Protection ISO 8846
      SAE J1171
    • Shock 50 G
    • Vibration 10 G
    • Actuator Plastic Knob
    • Case Engineering thermoplastic
    • Installation Flange Mount
    • Max voltage rating 32V
    • Max total continuous current 300A
    • Check Stock
    • Catalog # 880064
    • Package Type 880064S
    • Description Panel Mount with Lockout
    • Ingress Protection ISO 8846
      SAE J1171
    • Shock 50 G
    • Vibration 10 G
    • Actuator Plastic Knob
    • Case Engineering thermoplastic
    • Installation Panel Mount
    • Max voltage rating 32V
    • Max total continuous current 300A
    • Check Stock
    • Catalog # 880154
    • Package Type 880154S
    • Description High Cranking - Panel Mount with Lockout
    • Ingress Protection ISO 8846
      SAE J1171
    • Shock 50 G
    • Vibration 10 G
    • Actuator Plastic Knob
    • Case Engineering thermoplastic
    • Installation Panel Mount
    • Max voltage rating 32V
    • Max total continuous current 600A
    • Check Stock