Electrical Battery Disconnect Switches

08081000

  • Product Literature
    • Electrical Characteristics
      • Catalog # 08081000
      • Obsolete: 2020 -01-17
      • Current Rating (Continuous) in Amps 150
      • Current Rating (Inrush) in Amps 600
      • Voltage Rating Max 12
      • Circuitry SPST
      • Ingress Protection IP56
      • Recommended Torque 20 Nm
      • Catalog # 08081100
      • Obsolete: 2020 -01-17
      • Current Rating (Continuous) in Amps 150
      • Current Rating (Inrush) in Amps 600
      • Voltage Rating Max 24
      • Circuitry SPST
      • Ingress Protection IP56
      • Recommended Torque 20 Nm