Electrical Battery Disconnect Switches

08097367

  • Electrical Characteristics
    • Catalog # 08097367
    • Obsolete: 2017 -04-17
    • Current Rating (Continuous) in Amps 250
    • Current Rating (Inrush) in Amps 2500
    • Voltage Rating Max 12
    • Circuitry SPST
    • Ingress Protection IP65
    • Recommended Torque 20 Nm
    • Datasheet
    • Order Sample
    • Catalog # 08097467
    • Obsolete: 2017 -04-17
    • Current Rating (Continuous) in Amps 250
    • Current Rating (Inrush) in Amps 2500
    • Voltage Rating Max 24
    • Circuitry SPST
    • Ingress Protection IP65
    • Recommended Torque 20 Nm
    • Datasheet
    • Order Sample